Product WKC4.5T-P7X3.1-1.5-RSC4.5T/TXO3701
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3055995Alternative order number : 55995
- Compact design
- Cable, 2 m
- Operating voltage 15…24 VDC
- PNP transistor output and analog output for voltage
- Measuring range adjustable via teach-in
- Blind zone: 30 cm
- Range: 200 cm

General data
| EAN | 662488559953 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 218 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

