Product WKC4.5T-P7X3.1-0.6-RSC4.5T/TXO3701
Inductive Sensor
Order number: 15795- Rectangular, height 41 mm
- Plastic, PBT‐GF30‐V0
- DC 4-wire, 10…65 VDC
- Changeover contact, NPN output
- Terminal chamber

General data
| EAN | 4047101076714 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 364 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

