Product WKC4.5T-P7X3.1-0.3-RSC4.5T/TXO3701
Pick-to-Light
Placement Sensor
Order number: 3075531Alternative order number : 75531
- Protection class IP67
- Cable with male end M12 x 1, 4-pin, 150 mm
- Job light: green
- Mispick: red
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488755317 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 170 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

