Product WKC4.5T-1.5-RSC4.5T/TXO3701
Food & Beverage Hygienic, TPE
Connection Cable
Order number: 6934401- M12 male connector, angled, 3-pin
- Stainless steel coupling nut/screw
- Sheath material: TPE-O
- Sheath color: light gray RAL 7035
- Qualified for drag chain use
- Resistant to chemicals an microbes
- Weatherproof
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Flexible at low temperatures
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Gost, Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 10 m

General data
| EAN | 4047101364064 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Application | Washdown (F&B), Signal |
| Design | Connection Cable |
| Connector A | Male, M12 × 1, Angled |
| Number of pins | 3 |
| Connector body | Plastic, PP, Gray |
| Coupling nut/screw | Stainless Steel, V4A |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 4.6 mm |
| Cable length | 10.0 m |
| Cable jacket | TPE-O, Gray |
| Number of Conductors | 4 |
| Protection class | IP65, IP67, IP68, IP69 |
Data Sheets
| German | 1159 KB |
| English | 1159 KB |
| French | 1161 KB |
| Spanish | 1160 KB |
| Czech | 1160 KB |
| Dutch | 1159 KB |
| Romanian | 1160 KB |
| Russian | 1059 KB |
| Polish | 1160 KB |
| Chinese | 1223 KB |
| Turkish | 1160 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

