Product RKC4.5T-1.5-RSC4.5T/TXO3701
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3002725Alternative order number : 02725
- LED indicates signal intensity
- Cable, PVC, 2 m, 5-wire
- Temperature compensation selectable via DIP switch
- Blind zone: 20 cm
- Range: 800 cm

General data
| EAN | 662488027254 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 1022 g |
Technical Data
| Cable length | 9.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

