Product  RSC4.5T-5/TXO3701

PROFIBUS Cable

PUR Cable Jacket

Order number: U7334-101
    • Jacket material: PUR
    • Jacket color: violet
    • Suitable for drag chain use
    • UL approval
    • Protection class: IP67
    • End open
    • M12 female connector, straight, reverse-keyed
    • Cable length: 5.0 m
#

General data

EAN 4047101024388
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 418 g

Technical Data

Application Data
Design Connection Cable
Connector A Female, M12 × 1, Straight, B-coded
Number of pins 5
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Network protocol PROFIBUS-DP
Voltage 250 V
Current 4 A
Cable diameter Ø  8.5 mm
Cable length 5.0 m
Cable jacket PUR, Violet
Number of Conductors 2
Protection class IP67, IP69K
Special features Shielded
Approvals UL, CSA

Mounting accessories

6831832
100048895
4430122
3032719
100045255
9910840
3804980
6915624

Connectivity accessories

100002936

Select Country

Turck worldwide

to top