Product WKC4.5T-8/TXO3701
HF Read/Write Head
IO-Link
Order number: 100012163- Rectangular, height 40 mm
- The active face (yellow) can be positioned in five different orientations without the need for tools (quick toggle catch)
- Plastic, PBT-GF30-V0
- Process value in 32-byte IO-Link telegram
- Operation in SIO mode possible
- RSSI value output
- Alarm outputs, parameterizable (e.g. for RSSI threshold)
- Password function for accessing the tag (separate hardware must be used to enable the password function)
- Operating hours counter
- Male connector, M12 × 1, 4-pin

General data
| EAN | 4047101514209 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | LK |
| Weight | 114 g |
Technical Data
| Network protocol | IO-Link |
| Approvals | CE, UKCA, cULus |
Data Sheets
| German | 1183 KB |
| English | 1182 KB |
| French | 1184 KB |
| Spanish | 1183 KB |
| Czech | 1183 KB |
| Dutch | 1182 KB |
| Romanian | 1183 KB |
| Russian | 465 KB |
| Polish | 1183 KB |
| Chinese | 1251 KB |
| Turkish | 1184 KB |
CAD File
Configuration File
Configuration Software
Function Block/Library
| CODESYS Function Block for RFID IO-Link Read/Write Devices IOL2 | 26224 KB |
| TIA Function Block for RFID IO-Link Read/Write Devices IOL2 | 671 KB |
Instructions for Use
Manual
Product Flyer
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

