Product RKC4.5T-5/TXO3701
Vision System
ring light
Order number: 3017337Alternative order number : 17337
- High-Intensity
- Protection class: IP50
- Color: red
- Light intensity, adjustable
- Power supply: 24 VDC
- Pigtail M12x1, 0.15 m

General data
| EAN | 662488173371 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 85395100000 |
| Country of origin | US |
| Weight | 254.47 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

