Product  RKC4.5T-2/TXO3701

Industrial Ethernet/PROFINET Cable

Extension Cable

Order number: 6441664
    • Ethernet cable: 4-pin, AWG 22
    • CAT 5E
    • Jacket material: PUR
    • Jacket color: green
    • Shielding: overlapping aluminum foil, tinned copper wire
    • Jacket diameter: 6.5 mm
    • Suitable for drag chain use
    • Oil resistant acc. to IEC 60811-2-1 and UL13
    • Halogen free acc. to IEC 60754
    • Flame retardant acc. to IEC 60332-1-2 and UL2556 VW1
    • Approval: UL
    • RoHS compliant
    • PNO compliant
    • M12 male, straight
    • M12 male connector, straight, D-coded
#

General data

EAN 4047101368673
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin CZ
Weight 1 g

Technical Data

Application Data
Design Extension Cable
Connector A Male, M12 × 1, Straight, D-coded
Number of pins 4
Connector body Plastic, TPU, UL 94, Black
Coupling nut/screw Brass, GD-Zn, Nickel-plated
Connector B Male, M12 × 1, Straight, D-coded
Number of Pins 4
Connector body Plastic, TPU, UL 94, Black
Coupling nut/retaining screw Brass, GD-Zn, Nickel-plated
Network protocol Ethernet
Voltage 48 V
Current 3 A
Cable diameter Ø  6.5 mm
Cable length 22.0 m
Cable jacket PUR, Green
Number of Conductors 4
Protection class IP67
Approvals UL Listed

Select Country

Turck worldwide

to top