Product  WKC4.4T-P7X3.1-4.5-RSC4.4T/TXO3701

LED Area Light

In the Metal Housing

Order number: 3086530

Alternative order number : 86530

    • Operating voltage: 12…30 VDC
    • Protection class IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Window material: Polycarbonate
    • Opening angle: 8°
    • Mounted via 4 × 1/4”-20 UNC screws
    • Color: White
    • Internal temperature regulation
    • Cable, 2 m, 4-pin, rear outlet
#

General data

EAN 662488865306
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin US
Weight 395 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832

Connectivity accessories

100002936

Select Country

Turck worldwide

to top