Product  WKC4.4T-P7X3.1-3.5-RSC4.4T/TXO3701

Supply Cable - M12 Power

Connection Cable

Order number: 100038702
    • M12 male connector, L-coded, straight, 5-pin (4+FE)
    • Jacket material: PUR
    • Jacket color: gray
    • Highly resistant to oils, coolants, lubricants
    • Suitable for drag chain use
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen free
    • Norms: CE, UKCA and RoHS
    • Protection class: IP65, IP67, IP68
    • Cable length: 20 m
#

General data

EAN 4047101594003
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin PL
Weight 2820 g

Technical Data

Application Power
Design Connection Cable
Connector A Male, M12 × 1, Straight, L-coded
Number of pins 4+FE
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Current 16 A
Cable diameter Ø  8 mm
Cable length 20.0 m
Cable jacket PUR, Gray
Number of Conductors 5
Protection class IP65, IP67, IP68
Special features Suitable for drag chain use

Mounting accessories

6831832

Connectivity accessories

100002936

Select Country

Turck worldwide

to top