Product WKC4.4T-2/TXO3701
Pick-to-Light
Placement Sensor
Order number: 3078984Alternative order number : 78984
- Protection class IP67
- Cable with male end M12 x 1, 4-pin, PUR, 150 mm
- Job light, green
- Mispick, red
- Actuation, yellow
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488789848 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 164 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

