Product RKC4.4T-5/TXO3701
Interface for DeviceNet™
Order number: 6827301- DIP switch for setting the node address
- Protection class IP20
- 2 × end brackets BL20-WEW-35/2-SW
- 1 × end plate BL20-ABPL
- 1 × open-style connector
- Integrated power supply
- LEDs for display of supply voltage, group and bus errors
- Gateway between the BL20 system and DeviceNet
- 125/250/500 kbps
- Connection to DeviceNet established via open-style connector

General data
| EAN | 4047101203448 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 167 g |
Technical Data
| Network protocol | DeviceNet |
| Approvals | cULus |
Data Sheets
| German | 1269 KB |
| English | 1269 KB |
| French | 1270 KB |
| Spanish | 1270 KB |
| Czech | 1270 KB |
| Dutch | 1269 KB |
| Romanian | 1270 KB |
| Russian | 1321 KB |
| Polish | 1270 KB |
| Chinese | 1338 KB |
| Turkish | 1270 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
Configuration File
Firmware
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

