Product WKC4.4T-P7X3.1-8/TXO3701
Inductive Sensor
Order number: 1619343- Rectangular, height 5 mm
- Active face on top
- Metal, GD-ZnAI
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M8 x 1 male connector

General data
| EAN | 4047101419184 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 12 g |
Technical Data
| Cable length | 0.30 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

