Product RJ45S-RJ45S-4422-1.5M
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6627390- Male Ø 8 mm, straight, 4-pin, snap-on type
- Sheath material: PUR
- Sheath color: black
- Qualified for drag chain use
- Resistant to weld splatter
- Resistant to chemicals, UV radiation and oils
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- RoHS conform
- Protection class IP67
- Cable length: 10 m

General data
| EAN | 4047101284867 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 306 g |
Technical Data
| Application | Signal |
| Design | Connection Cable |
| Connector A | Male, Ø 8 mm, Straight |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Black |
| Current | 4 A |
| Cable diameter | Ø 4.5 mm |
| Cable length | 10.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 4 |
| Protection class | IP67 |
| Special features | Suitable for drag chain use |
| Approvals | cULus |

