Product RJ45S-4422-5M
Photoelectric Sensor
Diffuse Mode Sensor
Miniature Sensor
Order number: 3066661Alternative order number : 66661
- Cable, PVC, 2 m
- Protection class IP67
- Ambient temperature: -20…+55 °C
- Ideal for confined spaces
- Operating voltage: 10…30 VDC
- PNP switching output, dark operation

General data
| EAN | 662488666613 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 48 g |
Technical Data
| Cable length | 2.0 m |

