Product  PKG4M-16-RSC4.4T/TXY

Inductive Sensor

With Extended Switching Distance

Order number: 1625863
    • Rectangular, height 40 mm
    • Variable orientation of active face in 5 directions
    • Plastic, PBT‐GF30‐V0
    • High luminance corner LEDs
    • Optimum view on supply voltage and switching state from any position
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Large coverage
    • High switching frequency
    • DC 4-wire, 10…65 VDC
    • Changeover contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101201550
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 122 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top