Product  RKC4.4T-2.5-RSC4.4T/TXY

Plastic Fiber

Bifurcated Fiber

Order number: 3045090

Alternative order number : 45090

    • Operation: diffuse/opposed mode
    • Polyethylene sheath, flexible
    • Operating temperature: -30…+70 °C
    • Cable, straight, customizable
    • Coaxial
    • Threaded end tip M3 × 0.5
    • Optical fiber, core diameter 0.5 mm
    • Optical fiber, total length: ± 1829 mm
#

General data

EAN 662488450908
eCl@ss-Code (V5.1.4): 27061090 -/- Ready-made optical fiber (not classified)
Customs tariff number 85447000900
Country of origin JP
Weight 33 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top