Product  TB-8M12-5-10/TEL/TS

Adapter

Order number: 6634969
    • M12 female connector — M8 male connector, 4-pin
    • RoHS compliant
    • Protection class: IP67
#

General data

EAN 4047101541427
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin CN
Weight 27 g

Technical Data

Application Signal
Number of pins 4
Number of Pins 4
Voltage 60 V

Select Country

Turck worldwide

to top