Product RKC12T-3/TXL
Connectivity type code
Brochure/Folder/Flyer (DE)
Order number: 100000175
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 64 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
PS326-250D-01-LI2UPN8-H1141 | 100017519 |
|
S30SP6LP
Photoelectric sensor, series S30, sensing mode: retro-reflective sensor with polarisation filter, 6 m sensing range, threaded barrel M30 x 1.5 housing with 2 m cable, 10…30 VDC supply voltage, pnp output |
3032327 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

