Product CABLE4422-100M
Industrial Ethernet Cable
Order number: 6635424- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL FT2, UN/ECE R118
- RoHS compliant
- PNO compliant
- UL
- Cable length: 100 m

General data
| EAN | 4047101585513 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444995900 |
| Country of origin | PL |
| Weight | 6590 g |
Technical Data
| Application | Data |
| Number of Conductors | 4 |
| Core cross-section | 0.32 mm² |
| Network protocol | Ethernet |
| Cable diameter | Ø 6.5 mm |
| Cable length | 100.0 m |
| Cable jacket | PUR, Green |
| Shielding | Aluminum foil, tinned copper wire |
| Approvals | UL Listed |

