Product PKW3M-1.5-RSC4T/TXO
BL20 Economy Module
4 IO-Link Master Channels, 32 Bytes of I/O Data
4 Configurable Digital Channels, PNP, Channel Diagnostics, 0.5 A
Order number: 100001334- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- IO-Link master acc. to specification V1.1, 4-channel
- 4 universal digital channels, PNP, channel diagnostics, 0.5 A

General data
| EAN | 4047101451344 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 73 g |
Technical Data
| Approvals | CE, cULus, GOST |
Data Sheets
| German | 1013 KB |
| English | 1012 KB |
| French | 1014 KB |
| Spanish | 1013 KB |
| Czech | 1012 KB |
| Dutch | 1013 KB |
| Romanian | 1014 KB |
| Polish | 1014 KB |
| Chinese | 1078 KB |
| Turkish | 1014 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

