Product RJ45S-RJ45S-4422-60M
Image Processing
Grayscale Image Sensor
Order number: 3090747Alternative order number : 90747
- Second iVu generation
- Internal memory for 30 inspections
- 1/3“ CMOS, 752x480 pixels
- Integrated ring light: Blue
- Protection class IP67
- External strobe output + 5 VDC
- External trigger input
- Lens, 8mm, M12x1
- Display: Integrated 65.5 mm LCD color display, 320 x 240 transreflective
- Operating voltage 10…30 VDC
- M12 x 1 male, 12-pin
- Three PNP/NPN switching outputs, selectable via software
- USB 2.0 host: M8 female, 4-pin
- Ethernet via M8 x 1 male, 4-pin
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC

General data
| EAN | 662488907471 |
| eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 626 g |
Data Sheets
| German | 1077 KB |
| English | 1075 KB |
| French | 1076 KB |
| Spanish | 1075 KB |
| Czech | 1076 KB |
| Dutch | 1075 KB |
| Romanian | 1076 KB |
| Russian | 1021 KB |
| Polish | 1076 KB |
| Chinese | 1127 KB |
| Turkish | 1076 KB |
Configuration File
Configuration Software
Manual
| Quick Start Guide | 1785 KB |
| Industrial Ethernet Operating Instructions | 19884 KB |
| Instruction Manual | 12734 KB |

