Product RJ45S-RJ45S-4422-45M
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3042166Alternative order number : 42166
- Cable, 9 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Visible red LED light
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488421663 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 226 g |
Technical Data
| Cable length | 9.0 m |

