Product RSSD-RJ45S-4422-35M
Safety Light Curtain
Receiver
Integrated Muting Function
Order number: 3084514Alternative order number : 84514
- Electrical connection via RDLP‐8 with open end or via DELPE‐8 with male M12 x 1, 8‐pin
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Resolution can be reduced
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 25 mm
- Scan field 1250 mm (L1)
- Mounting bracket included in delivery

General data
| EAN | 662488845148 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 1718 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

