Product WKC4.5T-2.5/TXY6713
Capacitive Limit Level Sensor
Order number: 100004249- Media-contacting detection of limit levels in tanks and pipes
- Detection of different substances (liquid, viscous, granular, powder form)
- Hygienic PEEK tip, CIP/SIP compatible
- EHEDG certified (with NCLS-WA1 process adapter)
- Highly visible ring LED
- 12…32 VDC, power consumption: typically 1 W, max. 3 W
- Two digital outputs, separately adjustable as NO/NC
- PNP, NPN or push-pull, switchable
- IO-Link for parameterization/process values
- Process connection G1/2" male thread, hygienic (in combination with TURCK adapters)
- 4-pin connector device, M12 × 1

General data
| EAN | 4047101496741 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 146 g |
Technical Data
| Approvals | CE, EHEDG |
Data Sheets
| German | 1145 KB |
| English | 1145 KB |
| French | 1146 KB |
| Spanish | 1145 KB |
| Czech | 1145 KB |
| Dutch | 1145 KB |
| Romanian | 1146 KB |
| Polish | 1146 KB |
| Chinese | 1211 KB |
| Turkish | 1146 KB |
Approval/Declaration
CAD File
Configuration File
Configuration Software
Manual
| Getting started — FDT/DTM Frame PACTware | 11322 KB |
| Instructions for Use | 970 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| IO-Link parameters manual | 325 KB |
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

