Product WKC4.5T-1/TXY6713
Safety Light Curtain
Emitter and Receiver with Muting Function
3 Beams, Beam Spacing 380 mm
Order number: 3803226Alternative order number : 803226
- Emitter/receiver pair
- Light beams: 3
- Resolution: 400 mm
- Receiver: M12 male connector, 12-pin and 5-pin (muting sensor)
- Emitter: M12 male connector, 8-pin
- Scan codes, automatic/manual — start/restart, integrated muting, EDM
- Range: 30 m
- Operating voltage 24 VDC ±20 %
- Scan field: 800 mm
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)

General data
| EAN | 662488022686 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | HU |
| Weight | 4740 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

