Product RKC8.800T-4.5-RSC8.800T/TXL
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100022106- Ceramic measuring cell
- Extremely high measuring accuracy
- Compact and robust design
- Excellent temperature behavior
- Pressure range 0…100 mbar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

General data
| EAN | 4047101529630 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 89 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1074 KB |
| English | 1074 KB |
| French | 1076 KB |
| Spanish | 1075 KB |
| Czech | 1074 KB |
| Dutch | 1074 KB |
| Romanian | 1075 KB |
| Russian | 1168 KB |
| Polish | 1076 KB |
| Chinese | 1138 KB |
| Turkish | 1075 KB |
Approval
| cULus — E302799 | 73 KB |
| IECEx — SEV 19.0022 | 2848 KB |
| SEV 19 ATEX 0129 | 2076 KB |
| UK Type Examination Certificate | 266 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

