Product  WKC4.4T-P7X3.1-10-RSC4.4T/TXL1001

Actuator and Sensor Cable, PUR

Connection Cable

Order number: 6627834
    • Male Ø 8 mm, straight, 4-pin, snap-on type
    • Sheath material: PUR
    • Sheath color: black
    • Qualified for drag chain use
    • Resistant to weld splatter
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • RoHS conform
    • Protection class IP67
    • Cable length: 6.0 m
#

General data

EAN 4047101307184
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 192 g

Technical Data

Application Signal
Design Connection Cable
Connector A Male, Ø 8 mm, Straight
Number of pins 4
Connector body Plastic, TPU, Black
Current 4 A
Cable diameter Ø  4.5 mm
Cable length 6.0 m
Cable jacket PUR, Black
Number of Conductors 4
Protection class IP67
Special features Suitable for drag chain use
Approvals cULus

Mounting accessories

6831832

Connectivity accessories

100002936

Select Country

Turck worldwide

to top