Product RKC4.4T-P7X3.1-5-RSC4.4T/TXL1001
Radio Transmission System
Star Topology
Node (FlexPower)
Order number: 3018089Alternative order number : 18089
- External antenna (RG58 RP-SMA connection)
- Integrated signal strength indicator
- Configuration via DIP switch
- Deterministic data transfer
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Internal battery
- Inputs: 2 × NPN, 2 × 0…20 mA or 0…10V, 2 × Thermistor
- Outputs: 2 × NMOS

General data
| EAN | 662488180898 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 760 g |
Technical Data
| Approvals | CE, CSA, ATEX |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

