Product PSGS4M-RJ45S-4422-1M
LED Signal Light
Tower Light
Order number: 3802244Alternative order number : 802244
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 × 1 male connector
- Colors: White (COL 1) / Blue (COL 2) / Yellow (COL 3) / Orange (COL 4) / Red (COL 5)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488015558 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 384 g |

