Product PSGS4M-PSGS4M-4422-25M
Magnetic Field Sensor
Magnetic-inductive Proximity Sensor
Order number: 1579910- Threaded barrel, M12 x 1
- Chrome-plated brass
- Rated operating distance 90 mm with DMR31-15-5 magnet
- DC 2‐wire, 10…65 VDC
- Polarized version
- NO contact
- Male connector M12 x 1

General data
| EAN | 4047101076905 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | PL |
| Weight | 34 g |

