Product PSGS4M-PSGS4M-4422-5M
LED Signal Light
Tower Light
Order number: 3093738Alternative order number : 93738
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 × 1 male connector
- Colors: Blue (COL 1) / Green (COL 2) / Yellow (COL 3) / White (COL 4)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488937386 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 272 g |

