Product PSGS4M-PSGS4M-4422-0.3M
Vision System
ring light
Order number: 3019874Alternative order number : 19874
- High-Intensity
- Protection class: IP50
- Color: ultraviolet
- Power supply: 24 VDC
- Pigtail M12x1, 0.15 m

General data
| EAN | 662488198749 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 250 g |
Technical Data
| Cable length | 0.150 m |

