Product RJ45S-RJ45S-4422-1M
Compact PLC in IP67
CODESYS V3 - with WebVisu License
Order number: 100000272- CODESYS V3 PLC Runtime
- CODESYS WebVisu license
- CODESYS OPC UA server/client
- IoT gateway for Turck Cloud
- PROFINET controller/device
- EtherNet/IP scanner/device
- EtherCAT master
- Modbus TCP master/slave
- Modbus RTU master/slave
- CANopen manager/device
- SAE J1939 manager
- Serial interfaces RS232/RS485
- Ethernet 2 × M12, 4-pin, D-coded
- Switched or dual MAC mode
- 10 Mbps/100 Mbps
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- ATEX zone 2/22
- CCC-Ex
- Eight universal digital I/O channels
- Sensor supply max. 2 A per port
- Input diagnostics per port
- Max. 2 A per output
- Output diagnostics per channel

General data
| EAN | 4047101436341 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85371091990 |
| Country of origin | DE |
| Weight | 643 g |
Technical Data
| Network protocol | PROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, RS485, RS232, CANopen, SAE J1939 |
| Approvals | ATEX Zone 2/22, cULus, IECEx |
Data Sheets
| German | 1077 KB |
| English | 1075 KB |
| French | 1076 KB |
| Spanish | 1075 KB |
| Czech | 1076 KB |
| Dutch | 1075 KB |
| Romanian | 1076 KB |
| Russian | 1021 KB |
| Polish | 1076 KB |
| Chinese | 1127 KB |
| Turkish | 1076 KB |
Approval
CAD File
Configuration File
Configuration Software
| CODESYS Software 3.5.18.3 | 1465476 KB |
| CODESYS Software 3.5.16.3 | 1344878 KB |
| Turck Automation Suite TAS | |
Firmware
| TBEN-Lx-PLC Firmware v1.5.14.0 (for CODESYS Version v3.5.16.30 or Higher) | 24381 KB |
| TBEN-Lx-PLC Firmware v1.6.18.0 (for CODESYS Version v3.5.18.30 or Higher) | 31652 KB |
Manual
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |

