Product WSSD-RJ45S-4422-1M
excom I/O System
Potentiometer Module, 4-channel
Order number: 6884217- Input module for the connection of potentiometers
- Complete galvanic isolation

General data
| EAN | 4047101267884 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 127 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
| German | 1088 KB |
| English | 1087 KB |
| French | 1087 KB |
| Spanish | 1087 KB |
| Czech | 1087 KB |
| Dutch | 1087 KB |
| Romanian | 1088 KB |
| Russian | 1033 KB |
| Polish | 1088 KB |
| Chinese | 1147 KB |
| Turkish | 1088 KB |
Approval
| TÜV 21 ATEX 8643 X | 814 KB |
| IECEx TUR 21.0012X | 340 KB |
| EC declaration of conformity | 112 KB |
| FM23US0051X | 939 KB |
| FM23CA0037X | 974 KB |
| JPEX | 244 KB |
Configuration File
| GSD-Dateien | 278 KB |
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 33 KB |
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

