Product  WSSD-RSSD-4422-2M

Inductive Linear Position Sensor

Order number: 1590743
    • Rectangular, plastic
    • Versatile mounting options
    • Positioning element P1-Li-QR14/Q17L, mounting elements 2 × M1.1-Q17L as well as 2 × M1.2-Q17L included in delivery
    • LED indicates measuring range
    • Immune to electromagnetic interference
    • Extremely short blind zones
    • Resolution, 12-bit
    • 4‐wire, 8…30 VDC
    • Analog output
    • Programmable measuring range
    • 0.5…4.5 V
    • Cable with male end M12 x 1
#

General data

EAN 4047101245936
eCl@ss-Code (V5.1.4): 27270702 -/- Inductive linear position sensor
Customs tariff number 90318020000
Country of origin DE
Weight 138 g

Technical Data

Cable length 0.30 m

Mounting accessories

6831832

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top