Product WSSD-RSSD-4422-0.6M
Photoelectric Sensor
Order number: 3078108Alternative order number : 78108
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488781088 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 22 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

