Product  RSSD-RKSD-4422-5M

LED Linear Light

In the Metal Housing

Order number: 3088050

Alternative order number : 88050

    • Light beam: 145mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP67 / IP69K
    • Color: White
    • Cable, PVC, 2 m
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488880507
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 295 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832

Select Country

Turck worldwide

to top