Product RSSD-PSGS4M-4422-25M
LED Linear Light
In the Metal Housing
Order number: 3093279Alternative order number : 93279
- Light beam: 550 mm
- Operating voltage: 24 VDC (±10%)
- Protection class: IP50
- Color: White
- M12 x 1 male
- Built-in ON/OFF switch
- Integrated rotary switch for continuous dimming of the light output (0% - 100%)

General data
| EAN | 662488932794 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 2585.47 g |

