Product  RSSD-RSSD-4422-50M

Pressure Transmitter

With Current Output (2-Wire)

Order number: 6837525
    • Ceramic measuring cell
    • Compact and robust design
    • Excellent EMC properties
    • Pressure range -15…130 psi relative
    • Pressure tip orifice
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection 7/16" UNF (SAE) male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101425222
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Approvals cULus

Mounting accessories

6831832

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top