Product  RSSD-RSSD-4422-1M

Pressure Transmitter

Ratiometric Output (3-Wire)

Order number: 100048323
    • Fully welded metal measuring cell
    • Pressure range 0…3500 psi rel.
    • Pressure peak orifice
    • 5 VDC ± 10 %
    • Ratiometric output 10…90 %
    • Process connection 1/4"-18 NPT male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101644418
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Approvals cULus

Mounting accessories

6831832

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top