Product RSSD-RSSD-4422-0.3M
LED Linear Light
In the Metal Housing
Order number: 3092728Alternative order number : 92728
- Cascadable
- Light beam: 570mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color 1: Daylight white (100% light intensity)
- Color 2: Red (100% light intensity)
- Two-color linear light
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488927288 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 510 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

