Product RKC12T-6/TEL
Support Plate for PSU67
16 A Load Break Switch and h-Splitter
Order number: 100029329- 2-pin load-break switch 16 A for 400 VAC, pre-wired
- h-splitter M12 S-coded for looping through the 400 VAC signal (1 × male connector (IN), 1 × female connector (OUT))
- 1 × M12 S-coded female connector (OUT) to PSU

General data
| EAN | 4047101542844 |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 2520 g |
Mounting accessories
|
PS326-250D-01-LI2UPN8-H1141 | 100017519 |
|
S30SP6LP
Photoelectric sensor, series S30, sensing mode: retro-reflective sensor with polarisation filter, 6 m sensing range, threaded barrel M30 x 1.5 housing with 2 m cable, 10…30 VDC supply voltage, pnp output |
3032327 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

