Product  RKC4.5T-6-RSC4.5T/TXY6713

Actuator and Sensor Cable, PUR

Bulk Cable

Order number: 6631016
    • 4-pin
    • Jacket material: PUR, shielded
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
#

General data

EAN 4047101409550
eCl@ss-Code (V5.1.4): 27069090 -/- Cable, line (other)
Customs tariff number 85444995900
Country of origin CN
Weight 1 g

Technical Data

Application Signal
Number of pins 4
Voltage 300 V
Current 4 A
Cable diameter Ø  5.4 mm
Cable jacket PUR, Black
Number of Conductors 4
Special features Shielded, Shielding on coupling nut, Suitable for drag chain use

Mounting accessories

6831832

Connectivity accessories

100002936

Select Country

Turck worldwide

to top