Product PKW3M-3-WSC4T/TXL
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3096564Alternative order number : 96564
- Protection classes IP67 IP69K
- Cable, 2 m
- Disabled: No color
- Enabled: Green (COL 2)
- Operating voltage 10…30 VDC
- Bipolar circuit
- NO contact
- Hold function
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488965648 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 59 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

