Product RKCV4.4T-2-RSCV4.4T/TXL
LED Linear Light
In the Metal Housing
Order number: 3093280Alternative order number : 93280
- Light beam: 550mm
- Operating voltage: 24 VDC (±10%)
- Protection class: IP50
- Color: White
- M12 x 1 male
- External PWM signal for continuous dimming of the light output (0% - 100%) required

General data
| EAN | 662488932800 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 2840 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

