Product RKC4.4T-75-RSC4.4T/TXL1075
Compact Multiprotocol RFID Module for Ethernet
CODESYS V3 - with WebVisu License
Order number: 100000960- CODESYS V3 PLC runtime
- CODESYS WebVisu license
- CODESYS OPC UA server/client
- PROFINET device, EtherNet/IP device or Modbus TCP client/server
- 4 channels with M12 connection for RFID
- 8 universal digital channels, configurable as PNP inputs or outputs, 2 A
- Switched or dual MAC mode
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- ATEX zone 2/22
- CCC-Ex
- Integration in PLC systems without the use of a special function module
- Up to 128 bytes of user data per read/write cycle per channel as well as the use of fragments with 16 kilobytes of FIFO memory each
- Data interface for convenient use of the RFID functions
- Continuous HF bus mode with up to 32 HF read/write heads per channel
- 4 channels with M12 connection for RFID
- 8 universal digital channels, configurable as PNP inputs or outputs, 2 A

General data
| EAN | 4047101445756 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85371091990 |
| Country of origin | DE |
| Weight | 643 g |
Technical Data
| Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
| Cable length | 50.0 m |
| Approvals | ATEX Zone 2/22, cULus, IECEx |
Data Sheets
| German | 970 KB |
| English | 970 KB |
| French | 972 KB |
| Spanish | 971 KB |
| Czech | 971 KB |
| Dutch | 970 KB |
| Romanian | 971 KB |
| Russian | 1064 KB |
| Polish | 972 KB |
| Chinese | 1034 KB |
| Turkish | 971 KB |
Approval
Configuration File
Configuration Manual
Configuration Software
Firmware
Function Block/Library
| CODESYS package TBEN-Lx-4RFID-8DXP-CDS | 56129 KB |
| RFID function block, universal data interface for CODESYS V3 | 1145 KB |
Manual
| TBEN-L5-4RFID-8DXP-CDS-WV manual | 15669 KB |
| Bus mode description | 741 KB |
| Calculation tool for HF bus mode | 100 KB |
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

