Product  RKC4T-13-RSC4T/TEG

Pressure Transmitter

With Current Output (2-Wire)

Order number: 100004283
    • Ceramic measuring cell
    • Extremely high measuring accuracy
    • Compact and robust design
    • Excellent temperature behavior
    • Pressure range 0…600 mbar rel.
    • 10…30 VDC
    • Analog output 4…20 mA
    • Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Connector device, M12 × 1
#

General data

EAN 4047101553598
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top