Product RKC12T-30/TXL
Food & Beverage Hygienic, PVC
Connection Cable
Order number: 6934514- M12 female connector, straight, 5-pin
- Stainless steel coupling nut/screw
- Jacket material: PVC
- Jacket color: gray RAL 7040
- Resistant to acids and alkalis
- Resistant to oils and chemicals
- Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
- Approvals: Gost, Ecolab
- RoHS and REACH compliant
- Protection class IP67/IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101367478 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 91 g |
Technical Data
| Application | Washdown (F&B), Signal |
| Design | Connection Cable |
| Connector A | Female, M12 × 1, Straight |
| Number of pins | 5 |
| Connector body | Plastic, PP, Gray |
| Coupling nut/screw | Stainless Steel, V4A |
| Voltage | 60 V |
| Current | 4 A |
| Cable diameter | Ø 4.9 mm |
| Cable length | 2.0 m |
| Cable jacket | PVC, Gray |
| Number of Conductors | 5 |
| Protection class | IP65, IP67, IP68, IP69 |
Data Sheets
| German | 1254 KB |
| English | 1254 KB |
| French | 1255 KB |
| Spanish | 1255 KB |
| Czech | 1255 KB |
| Dutch | 1254 KB |
| Romanian | 1255 KB |
| Polish | 1255 KB |
| Chinese | 1329 KB |
| Turkish | 1255 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
PS326-250D-01-LI2UPN8-H1141 | 100017519 |
|
S30SP6LP
Photoelectric sensor, series S30, sensing mode: retro-reflective sensor with polarisation filter, 6 m sensing range, threaded barrel M30 x 1.5 housing with 2 m cable, 10…30 VDC supply voltage, pnp output |
3032327 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

